Cart
Loading...
Loading... 25190-001
Cable Port Brush Kit; Top Panel; 2 Ports; GlobalFrame Cabinet; Black; 5.8'' (148 mm) W x 10.6'' (268 mm) D x 0.8'' (20 mm) H
MSRP $132.65
| Height | 0.77" (19.558 mm) " |
| Width | 72.6" (1845 mm) " |
| Depth | 10.6" (268 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 9.8 in |
| Ship Length/Depth | 38 in |
| Ship Height | 8.8 in |
| Shipping Weight | 1.1 LB |