Cart
Loading...
Loading...
Cart
Loading...
Loading...

38648-E03

Front-to-Rear Cable Manager for ZetaFrame®Cabinet, for 31.5"W (800 mm) Cabinet, Extends 20" - 32"D (508 mm - 812 mm); Glacier White

MSRP $164.12
Cabinet Width31.5"W (800 mm)
ColorGlacier White
Height3.5" (88.9 mm)
Width5" (127 mm)
Depth20" (508 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width6" (15 cm)
Ship Length/Depth61" (1549 mm)
Ship Height6" (15 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Front-to-Rear Cable Manager attaches to the back of equipment mounting rails wherever there are cable openings, creating a cable pathway between front and rear rails.

Key Features and Benefits
  • Hooks into front and rear mounting rails, and secures to cabinet frame using supplied hardware
  • Adjustable to match various front-to-rear rail depths ranging from 20" (508 mm) to 32" (812 mm)
  • Sold each, order to match cabinet width and color
  • Material: Steel