Cart
39077-E00
Cable Manager; Front-to-Rear; 2.8'' (71 mm) W x 31.7'' (805 mm) D; Glacier White
| Color | Glacier White |
Product Description
Front-to-Rear Cable Manager attaches to the back of equipment mounting rails creating a front-to-rear pathway between the front and rear mounting rails for cables. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.
Key Features and Benefits
- For use on 27.6”W (700 mm) and 31.5”W (800 mm) cabinets
- Mounting locations behind cable openings on each rail
- Attaches to mounting rails and extends to match depth
- Creates a 2.5”W (64 mm) x 3”D (78 mm) front-to-rear pathway for cables
- Includes: cable manager, installation hardware
- Material: Steel panels, Finish: Black or Glacier White
Product Information
Key Features of the Front-to-Rear Cable Manager
The 39077-E00 Front-to-Rear Cable Manager delivers a dedicated pathway that runs from the front mounting rail to the rear rail of a cabinet. Designed for 27.6" (700 mm) and 31.5" (800 mm) wide GlobalFrame® and TeraFrame® cabinets, it supports efficient cable routing while preserving valuable floor space. Its steel construction in Glacier White or black finish provides durability for demanding data‑center environments. With a channel size of 2.5" x 3" (64 mm x 78 mm), the manager accommodates a wide range of power and fiber bundles. The e00 designation identifies the specific configuration that includes all necessary mounting hardware for quick deployment. Installation requires only two bolts per rail, allowing technicians to secure the unit without specialized tools. The u+e00 compatibility option ensures the cable manager aligns perfectly with both GF‑Series GlobalFrame Gen 2 and F‑Series TeraFrame Gen 3 cabinet depths. By mounting behind existing cable openings, the unit creates a clean front‑to‑rear conduit that reduces cable clutter. This alignment supports high‑density deployments typical of hyperscale and multi‑tenant data centers. Because the cable manager attaches directly to the mounting rails, it does not interfere with airflow management solutions such as aisle containment. The unobtrusive profile maintains the engineered thermal performance of the enclosure while protecting cables from accidental damage. Maintenance crews can access cables from either side of the rack, simplifying troubleshooting and upgrades. Choosing the 39077-E00 solution helps operators achieve organized cabling, improved serviceability, and consistent compliance with industry best practices. CPI's global support network ensures rapid assistance and customization if unique project requirements arise. Integrate this front‑to‑rear manager to future‑proof your infrastructure and sustain reliable performance.