Cart
Loading...
Loading...
Cart
Loading...
Loading...

39087-E03

Ring Cable Manager; 6-Slide; 23.6'' (600 mm) W x 45 RMU; Glacier White

MSRP $170.32
Width1.6" (41 mm)
Rail Style6-Slide Frame
Rack Height
ColorGlacier White
Product Description

Ring Cable Manager is independent of the cabinet equipment mounting rails creating a separate vertical pathway for cables and includes plastic cable rings to organize cables. For use with GF-Series GlobalFrame® Gen 2, N-Series TeraFrame® Gen 3 and  F-Series TeraFrame® Gen 3 Cabinets.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Rings have an opening on the front for easy addition or removal of cables
  • Includes: brackets, rings, installation hardware
  • Material: Steel brackets, plastic rings
  • Finish: Black or Glacier White; rings are black