Cart
39088-C00
Ring Cable Manager; 6-Slide; 27.6'' (700 mm) W x 42 RMU; Black
| Width | 3.5" (89 mm) |
| Rail Style | 6-Slide Frame |
| Rack Height | |
| Color | Black |
Product Description
Ring Cable Manager is independent of the cabinet equipment mounting rails creating a separate vertical pathway for cables and includes plastic cable rings to organize cables. For use with GF-Series GlobalFrame® Gen 2, N-Series TeraFrame® Gen 3 and F-Series TeraFrame® Gen 3 Cabinets.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: brackets, rings, installation hardware
- Material: Steel brackets, plastic rings
- Finish: Black or Glacier White; rings are black
Product Information
Key Benefits of the Ring Cable Manager
The 39088 Ring Cable Manager provides a dedicated vertical pathway that is independent of cabinet mounting rails, delivering clean and organized Cable Management. Its design enables installers to route power and fiber cables without compromising rack space, supporting high‑density deployments. The system's sleek black finish integrates seamlessly with modern data‑center aesthetics. Adjustable depth mounting lets the manager sit at the optimal position within any enclosure, while the front‑opening rings allow quick addition or removal of cables during upgrades. Six slide‑in brackets distribute weight evenly across the frame, reducing stress on hardware. This flexibility shortens deployment time and reduces the risk of cable damage. Constructed from hardened steel brackets and durable plastic rings, the manager offers long‑term reliability in demanding environments. The rings are finished in black to match the frame, maintaining a uniform appearance. All components are corrosion‑resistant, meeting the rigorous standards expected of CPI products. The Ring Cable Manager is engineered for compatibility with GlobalFrame® Gen 2, N‑Series TeraFrame® Gen 3, and F‑Series TeraFrame® Gen 3 cabinets, ensuring a perfect fit across a range of CPI enclosure families. Its universal design eliminates the need for custom adapters, simplifying inventory management. Users benefit from a plug‑and‑play solution that supports both traditional and high‑performance computing layouts. By consolidating cables into a single vertical channel, the 39088 improves airflow and eases routine maintenance, directly supporting AI, HPC, and other high‑density workloads. Organized cabling reduces troubleshooting time and helps maintain compliance with industry best practices. The Ring Cable Manager thus enhances overall data‑center efficiency while protecting critical infrastructure.