Cart
39128-C03
Ring Cable Manager; 4-Slide; 27.6'' (700 mm) W x 45 RMU; Black
| Width | 3.5" (89 mm) |
| Rail Style | 4-Slide Frame |
| Rack Height | |
| Color | Black |
Product Description
Ring Cable Manager is independent of the cabinet equipment mounting rails creating a separate vertical pathway for cables and includes plastic cable rings to organize cables. For use with GF-Series GlobalFrame® Gen 2, N-Series TeraFrame® Gen 3 and F-Series TeraFrame® Gen 3 Cabinets.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: brackets, rings, installation hardware
- Material: Steel brackets, plastic rings
- Finish: Black or Glacier White; rings are black
Product Information
Key Features and Benefits of Ring Cable Manager
The Ring Cable Manager 39128-C03 provides essential server cabinet accessories for maintaining organized and efficient IT infrastructure management. Its design supports seamless integration into data center environments, ensuring cables are neatly routed and accessible. This solution enhances overall rack management solutions by reducing clutter and improving airflow.
Engineered for server cabinet cable management, this accessory features adjustable brackets that attach directly to the cabinet frame independent of mounting rails. The plastic cable rings include a front opening for easy addition or removal of cables, simplifying maintenance tasks. This design supports effective data center organization by keeping pathways clear and secure.
As a versatile cable management accessory, the Ring Cable Manager helps streamline cable pathway solutions in high-density setups. The steel brackets and plastic rings are durable and finished in black for a professional appearance. This product is ideal for environments requiring reliable server rack accessories to support critical operations.
The Ring Cable Manager contributes to comprehensive rack management solutions by offering a separate vertical pathway for cables. This independence from equipment rails allows for flexible depth adjustments, accommodating various cabinet configurations. Such features are crucial for maintaining optimal performance in evolving data center cable management systems.
Compatible with GF-Series GlobalFrame® Gen 2, N-Series TeraFrame® Gen 3, and F-Series TeraFrame® Gen 3 Cabinets, this cable rings organizer ensures broad application across CPI systems. It includes all necessary installation hardware for quick deployment, supporting your IT infrastructure management goals. This accessory is a key component in achieving efficient and organized cable management in modern data centers.