
Cart
40970-704

Vertical Cabling Section for CUBE-iT®Cabinet; 4U; Pair; Black
| Height | 7" (178 mm) 4U |
Product Description
Attaches to the outside edge of equipment rails
Key Features and Benefits
- Attaches to the outside edge of equipment mounting rails
- Openings align with rack-mount unit spaces on equipment mounting rails
- Sold in pairs
- Order additional kits as-needed per cable management requirements
Product Information
Benefits of Vertical Cabling Sections
The 40970-704 vertical cabling section enhances cable organization in CUBE-iT® cabinets, providing a dedicated solution for managing network infrastructure. This 4U accessory attaches securely to the outside edge of equipment mounting rails, with openings that align perfectly with rack-mount unit spaces. Sold in pairs, it allows for scalable cable management to adapt to changing data center demands.
Vertical cabling solutions help maintain optimal airflow and reduce clutter in cabinet installations, supporting efficient thermal performance. By organizing cables vertically, you improve accessibility for maintenance and reduce the risk of cable damage. This approach is particularly beneficial in high-density environments where space utilization is critical.
The robust design of the vertical cabling section ensures durability and long-term reliability in various operating conditions. Constructed from high-quality materials, it withstands the weight of multiple cables while resisting corrosion and wear. This makes it a cost-effective investment for extending the life of your cabinet infrastructure.
Installation is straightforward, requiring no specialized tools beyond standard cabinet hardware for quick deployment. The open design facilitates easy cable changes and upgrades without disrupting existing setups or equipment. This flexibility is ideal for dynamic environments where frequent adjustments are necessary to support evolving technology.
For data centers focused on efficiency, the vertical cabling section contributes to better organization and streamlined operations. It integrates seamlessly with other CPI cable management products to create a comprehensive, future-ready solution. Explore how this accessory can optimize your CUBE-iT® cabinet setup and enhance overall system performance.