


Cart
76543-703



Clik-Nut Hardware Kit; M6 Cage Nuts and Screws; 1;000 Count; Black Zinc
| Type | M6 Cage Nuts and Screws |
| Quantity | Pack of 1000 |
| Color | Black Zinc |
Product Description
Clik-Nut® Hardware Kit by Chatsworth Products (CPI) solves the fundamental issues with standard cage nuts. The innovative design eliminates the need for tools, resulting in easier and faster installation, while maintaining load-bearing strength. Clik-Nut reduces labor and installation time by at least 70%.
Key Features and Benefits
- Tool-less attachment, removal and repositioning
- Addresses the fundamental challenges of standard cage nut installation and removal
- Squeeze-and-release design greatly reduces installation time
- Multiple thread sets available: M6, 12-24, 10-32
- Engraved thread size provides easy identification
- Compatible with .375” (9.5 mm) square-punched holes in rails with thickness of 16 ga to 12 ga, .060” to .105” (1.52 mm to 2.67 mm)
- Zinc or Black Zinc plated steel finish for corrosion protection
- Includes Phillips pan head machine screws
- Sold in packs of 25, 250 or 1000
Product Information
Installation Videos
Key Features of the Clik-Nut® Hardware Kit
The Clik-Nut® Hardware Kit, part number 76543-703, revolutionizes cage nut installation with its innovative nut clicker design. This tool-less solution eliminates the need for traditional tools, making setup faster and more efficient. Engineers and IT professionals appreciate the ease of use and reliability for various hardware applications.
With a simple squeeze-and-release mechanism, the Clik-Nut system allows for quick attachment, removal, and repositioning of hardware. The nut clicker technology addresses common challenges with standard cage nuts, reducing installation errors and saving valuable time. This intuitive design is ideal for data centers and enterprise environments where efficiency is critical.
Compatible with .375-inch square-punched holes in rails ranging from 16 ga to 12 ga, the Clik-Nut Hardware Kit ensures broad applicability across different setups. Available in multiple thread sets including M6, 12-24, and 10-32, it offers flexibility for diverse installation needs. The engraved thread size provides easy identification, streamlining the process and minimizing mistakes.
By reducing labor and installation time by at least 70 percent, the Clik-Nut solution significantly cuts project costs and enhances productivity. This efficiency is achieved through the innovative click nut design that requires no additional tools or complex steps. Organizations can deploy resources more effectively, ensuring reliable performance in high-density settings.
The Clik-Nut Hardware Kit includes Phillips pan head machine screws and is sold in packs of 25, 250, or 1000 to suit various project scales. Its black zinc plated steel finish offers corrosion protection for long-term durability in demanding conditions. For reliable, tool-less hardware installation, choose the advanced nut clicker technology from Chatsworth Products.