Cart
Loading...
Loading...
Cart
Loading...
Loading...

13285-501

90 Degree Mounting Bracket; Clear; 2U

MSRP $91.32
Height3.9" (99 mm) 2U
Width1" (25 mm)
Depth4" (102 mm)
Country Of OriginUS
BABA CompliantYes
ColorClear
Ship Width3" (8 cm)
Ship Length/Depth15" (381 mm)
Ship Height12" (30 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Attaches to rear panel on CUBE-iT® Cabinets. Creates a 19" EIA x 2U vertical rack-mount space.

Key Features and Benefits
  • Attaches to rear panel on CUBE-iT Cabinets
  • Creates a 19” EIA x 2U vertical rack-mount space
  • 2 brackets per kit, 3.9”H x 1”W x 4”D (99 mm x 25.4 mm x 101.6)