



Cart
38638-706




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.2"W (56 mm) PDU; Black
| PDU Chasis Width | |
| Height RMU | 48U |
| Color | Black |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Installing PDUs in 48U Height Cabinets
The Full Height Dual PDU Bracket for ZetaFrame® Cabinet enables secure mounting of two power distribution units (PDUs) in data center environments. This accessory enhances power management by facilitating side-by-side PDU installation, which is crucial for high-density applications. Its robust design ensures reliable performance in demanding setups, supporting efficient power distribution.
Key features include tool-less mounting at standard increments, streamlining the installation process for technicians. The bracket adjusts along the cabinet depth, providing flexibility for optimal PDU placement and outlet accessibility. It accommodates PDU chassis widths of 2.2 inches (56 mm), ensuring compatibility with various eConnect® PDU models for versatile cabinet integration.
Engineered specifically for 48U height cabinets, this dual PDU bracket maximizes power management in full-height enclosures. It integrates seamlessly with the ZetaFrame® Cabinet System, maintaining structural integrity and alignment with cabinet aesthetics. The black finish complements standard data center designs, promoting a professional and cohesive appearance.
Installation benefits from the tool-less design, reducing deployment time and minimizing labor requirements. The bracket attaches directly to the cabinet frame, eliminating the need for additional hardware and simplifying setup. Adjustability at 12-1/4 inch increments allows precise positioning to meet specific power and space needs, enhancing overall efficiency.
This dual PDU solution is ideal for data centers, enterprise networks, and industrial environments where reliable power distribution is essential. By supporting dual PDU mounting, it enables redundant power configurations and high outlet density for critical operations. Chatsworth Products' commitment to quality ensures long-term durability and performance in diverse cabinet systems.