



Cart
38638-710




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.2"W (56 mm) PDU; Black
| PDU Chasis Width | |
| Height RMU | 52U |
| Color | Black |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Key Benefits of the Dual PDU Bracket
The Dual PDU Bracket provides a sturdy mounting platform for eConnect® power distribution units, delivering a reliable pdu for cabinet installation within a ZetaFrame® cabinet. Its full‑height design supports 52U frames, allowing PDUs to be positioned at the optimal height for cable routing. This solution simplifies power management and reduces floor space usage in dense data center environments. Installation is tool‑less and uses 12‑¼″ increments, enabling precise alignment along the cabinet depth. The bracket accommodates PDU chassis widths of up to 2.2 in (56 mm), ensuring compatibility with a range of eConnect® models. Adjustable mounting also facilitates future upgrades without extensive re‑work. By securing two PDUs side‑by‑side, the bracket doubles available outlets while maintaining a clean front‑to‑back power path. This configuration is ideal for servers that require high‑density power distribution within a single enclosure. The design also supports a single high‑outlet‑density 4″ (102 mm) PDU for specialized applications. As a component of server cabinet accessories, the Dual PDU Bracket enhances overall system reliability. Rigid attachment to the ZetaFrame® cabinet frame reduces vibration and protects connections from accidental displacement. The bracket's black finish blends with the cabinet interior for a professional appearance. Selecting this PDU bracket streamlines deployment and aligns with CPI's commitment to rapid customization and global availability. It integrates seamlessly with CPI's eConnect® Power IQ software for remote monitoring and management. Customers benefit from a scalable, future‑ready power solution that meets the demands of modern data centers.