



Cart
38638-721




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.7"W (69 mm) PDU; Black
| PDU Chasis Width | |
| Height RMU | 52U |
| Color | Black |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Key Benefits of the Dual PDU Bracket
The Full Height Dual PDU Bracket provides a secure mounting point for a cabinet pdu within any ZetaFrame® cabinet. Its design aligns with the 52U height standard, ensuring a seamless fit for standard‑size enclosures. Engineers appreciate the consistent alignment that simplifies power planning for dense deployments. The bracket features tool‑less attachment at 12‑¼″ increments, allowing technicians to reposition it without additional hardware. Adjustable depth slots accommodate cabinets ranging from 61‑¼″ to 64‑¾″ deep, guaranteeing compatibility across multiple frame depths. This flexibility reduces installation time and eliminates the need for custom fabrication. By supporting two PDUs side‑by‑side, the dual PDU bracket doubles power availability while maintaining a compact footprint. High‑outlet‑density 4″ (102 mm) PDU chassis can be mounted for maximum circuit access. This configuration improves cable organization and reduces clutter in the equipment aisle. The bracket's sturdy construction enhances overall power distribution reliability for mission‑critical environments. Its robust steel build resists vibration and provides long‑term stability for heavy‑duty PDUs. Users benefit from improved airflow and easier maintenance, extending equipment lifespan. The product integrates with CPI's eConnect® power management ecosystem, enabling remote monitoring and control. Seamless compatibility with CPI's software suite streamlines provisioning and reduces operational overhead. As a CPI‑engineered accessory, the bracket is backed by global support and rapid customization options to meet specific data‑center requirements.