



Cart
38638-E03




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.2"W (56 mm) PDU; Glacier White
| PDU Chasis Width | |
| Height RMU | 45U |
| Color | Glacier White |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Adjustable Mounting Features for Optimal Power Distribution
The Full Height Dual PDU Bracket provides a robust mounting platform for eConnect® power distribution units, ensuring reliable power delivery in demanding data‑center environments. Its design aligns with ZetaFrame® Cabinet standards, delivering a seamless fit that simplifies installation. Engineers appreciate the consistent performance of this ZetaFrame Cabinet PDU Bracket across a range of cabinet heights. The bracket attaches directly to the cabinet frame and offers tool‑less adjustments in 12‑¼″ increments, allowing precise positioning along the cabinet depth. This adjustable feature reduces installation time and eliminates the need for additional hardware. The tool‑less concept also supports rapid reconfiguration as power layouts evolve. Compatibility with 45U and larger cabinets makes the bracket ideal for high‑density deployments where space is at a premium. It accommodates 2.2″ (56 mm) PDU chassis widths, supporting both single‑PDU high‑outlet density configurations and dual‑PDU side‑by‑side arrangements. The flexibility ensures optimal outlet placement for efficient cable management. The dual‑bracket option enables mounting of two PDUs side‑by‑side, delivering balanced power distribution and redundancy for critical workloads. For single‑PDU applications, the bracket can be positioned to maximize outlet density, supporting 4″ (102 mm) chassis. This versatility meets the power‑management needs of hyperscale, enterprise, and edge data centers. Overall, the Full Height Dual PDU Bracket enhances power‑distribution efficiency while maintaining the high‑quality standards expected of CPI products. Its adjustable, tool‑less design reduces deployment effort and improves long‑term serviceability. The part number 38638‑E03 identifies this solution within the CPI portfolio, ensuring easy specification and ordering.