



Cart
38638-E10




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.2"W (56 mm) PDU; Glacier White
| PDU Chasis Width | |
| Height RMU | 52U |
| Color | Glacier White |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Key Features and Installation Benefits of the Full Height Dual PDU Bracket
The 38638‑E10 Full Height Dual PDU Bracket is engineered for ZetaFrame® cabinet systems, delivering a robust mounting platform that supports two power distribution units side‑by‑side. Its full‑height design maximizes vertical space within 52U and taller enclosures, ensuring consistent power access across the rack. This PDU Bracket aligns with CPI's commitment to reliable, scalable infrastructure. Designed with adjustable slots, the bracket slides along the cabinet depth in 12‑¼‑inch increments, allowing precise positioning for any layout. Installation requires no tools; the tool‑less mechanism locks securely at any chosen point, reducing deployment time and labor. The flexible mounting also accommodates future upgrades without re‑engineering the enclosure. When paired with eConnect® PDUs, the bracket provides a seamless electrical interface that simplifies cable management and monitoring. Users can install either a single high‑density 4‑inch PDU or two standard PDUs, leveraging the dual‑mount capability for balanced power distribution. This ZetaFrame Cabinet PDU Bracket ensures optimal alignment with CPI's eConnect power monitoring suite. By placing PDUs at the full height of the cabinet, outlet density is maximized and airflow remains unobstructed, supporting efficient cooling for high‑performance workloads. The sturdy steel construction meets rigorous industry standards, delivering long‑term durability in demanding data‑center environments. Operators benefit from reduced floor space usage and improved rack organization. CPI's global network of authorized distributors can provide the 38638‑E10 bracket together with design assistance through the CPI Product Designer tool. Engineers seeking a reliable power‑management solution can rely on CPI's expertise and rapid customization options. Contact a CPI sales specialist to integrate this Full Height Dual PDU Bracket into your next deployment.