



Cart
38638-E11




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 42U Cabinet; 2.7"W (69 mm) PDU; Glacier White
| PDU Chasis Width | |
| Height RMU | 42U |
| Color | Glacier White |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Key Benefits of the Full Height Dual PDU Bracket
The 38638‑E11 provides a sturdy, full‑height solution for ZetaFrame® cabinets, enabling reliable power management in high‑density environments. Designed as a dual PDU bracket, it supports two power distribution units (PDUs) side‑by‑side or a single high‑outlet‑density PDU. Its Glacier White finish matches the aesthetic of modern data‑center enclosures. Installation is tool‑less, with mounting positions spaced at 12‑1/4″ increments up to 61‑1/4″, allowing quick adjustments without additional hardware. The bracket attaches securely to the cabinet frame and slides along the depth to accommodate varying PDU chassis widths. This flexibility reduces installation time and minimizes floor‑space usage. The dual‑bracket design permits either two separate PDUs or a single wider PDU, offering scalability as power requirements evolve. By positioning PDUs at full cabinet height, cable runs are shortened and airflow obstruction is minimized. This configuration improves overall power distribution efficiency and supports higher outlet density. Adjustability extends to PDU chassis width, with selectable brackets to match 2.7″ (69 mm) or larger units. The robust construction ensures long‑term durability, even in demanding hyperscale or edge data‑center settings. Compatibility with ZetaFrame® cabinets guarantees seamless integration with existing infrastructure. Overall, the 38638‑E11 dual PDU bracket enhances power reliability, simplifies deployment, and maximizes usable rack space. Its design aligns with CPI's commitment to rapid customization and global availability. Data‑center operators benefit from a clean, organized power layout that supports future growth.