



Cart
38638-E14




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 45U Cabinet; 2.7"W (69 mm) PDU; Glacier White
| PDU Chasis Width | |
| Height RMU | 45U |
| Color | Glacier White |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Key Features and Installation Benefits
The full height dual PDU bracket for ZetaFrame® cabinets provides a robust solution for mounting two power distribution units side-by-side. This bracket is designed for 45U cabinets and features tool-less mounting for quick installation. Its adjustable depth allows for optimal positioning of PDUs within the cabinet.
Engineered for compatibility with eConnect® PDUs, this dual PDU bracket ensures secure and organized power management. The bracket attaches directly to the cabinet frame and can be adjusted along the depth for flexibility. Use this bracket to mount high outlet density PDUs with a 4-inch chassis for enhanced performance.
With tool-less mounting features at standard increments, the dual PDU bracket simplifies the installation process in various data center environments. It is ideal for cabinets 48U and taller, providing optimum PDU outlet placement and reducing cable clutter. The Glacier White finish matches the aesthetic of ZetaFrame cabinets for a seamless integration.
This PDU bracket supports efficient power distribution in demanding applications like AI and high-performance computing. By allowing dual PDU mounting, it maximizes space utilization and improves airflow management. The design prioritizes ease of use and reliability, ensuring dependable operation in critical infrastructure.
Chatsworth Products' dual PDU bracket is part of a comprehensive power management system that enhances cabinet power infrastructure. It integrates seamlessly with ZetaFrame cabinets to support global availability and rapid customization needs. For advanced data center solutions, this bracket delivers the agility and innovation required for today's most challenging environments.