



Cart
38638-E17




Full Height Dual PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.7"W (69 mm) PDU; Glacier White
| PDU Chasis Width | |
| Height RMU | 48U |
| Color | Glacier White |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Use Dual bracket to mount (2) PDUs side-by-side or (1) PDU high outlet density 4” (102 mm) PDU chassis
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Key Features and Benefits of the Dual PDU Bracket
The Full Height Dual PDU Bracket for ZetaFrame® Cabinet enhances power distribution in data center environments. This dual PDU bracket allows for the mounting of two power distribution units side-by-side, optimizing space and accessibility. With tool-less installation features, it simplifies setup for IT professionals.
Engineered for 48U cabinets, this pdu bracket provides adjustable mounting along the cabinet depth. It supports PDU chassis widths of 2.7 inches (69 mm), ensuring compatibility with various eConnect® PDUs. The bracket's design facilitates efficient cable management and reduces clutter.
Key benefits include improved outlet placement for better power access and reduced strain on cables. The full height configuration is ideal for taller cabinets, offering consistent performance. This solution is part of CPI's commitment to reliable power management.
Installation is straightforward with pre-drilled holes and adjustable positions. The bracket can be mounted at multiple increments, providing flexibility for different PDU sizes. This versatility makes it a valuable addition to any ZetaFrame cabinet system.
CPI's dual PDU bracket is built with durability in mind, using high-quality materials. It is available in Glacier White to match standard cabinet finishes. For more details, consult the product spec sheet or contact CPI for customization options.