Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet
Cart
Loading...
Loading... 14480-C00
Full Height PDU Bracket for Z4-Series SeismicFrame Cabinet
Full Height Dual PDU Bracket; 4.8" (121 mm) x 40U; Black
MSRP $114.81
| Height | 70.73" (1796.542 mm) |
| Rack Height | |
| Color | Black |
Product Description
Full Height PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. For use with Z4-Series SeismicFrame® Cabinets.
Key Features and Benefits
- Attaches to the frame in a fixed location, independent of the equipment mounting rails
- Available in two widths
- Dual bracket is 4.8"W (121 mm) and supports two PDUs up to 2.2"W (51 mm) side-by-side
- Wide bracket is 5.8"W (147 mm) and supports two PDUs up to 2.7"W (69 mm) side-by-side
- Wide bracket is required to mount two 6-breaker eConnect PDUs (series P/N PX-3XXXX) will only fit in 43U cabinet
- Tool-less mounting on 28" (71 mm), 61.25" (1556 mm) or 64.75" (1645 mm) centers
- Material: Steel
- Finish: Black or Glacier White