Cart
14480-C01
Full Height Dual PDU Bracket; 4.8" (121 mm) x 43U; Black
| Height | 75.98" (1929.892 mm) |
| Rack Height | |
| Color | Black |
Product Description
Full Height PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. For use with Z4-Series SeismicFrame® Cabinets.
Key Features and Benefits
- Attaches to the frame in a fixed location, independent of the equipment mounting rails
- Available in two widths
- Dual bracket is 4.8"W (121 mm) and supports two PDUs up to 2.2"W (51 mm) side-by-side
- Wide bracket is 5.8"W (147 mm) and supports two PDUs up to 2.7"W (69 mm) side-by-side
- Wide bracket is required to mount two 6-breaker eConnect PDUs (series P/N PX-3XXXX) will only fit in 43U cabinet
- Tool-less mounting on 28" (71 mm), 61.25" (1556 mm) or 64.75" (1645 mm) centers
- Material: Steel
- Finish: Black or Glacier White
Product Information
Key Features of the 14480‑C01 Bracket
The 14480‑C01 bracket is engineered for Z4‑Series SeismicFrame cabinets, delivering a full‑height solution for power distribution. Its steel construction and black finish provide robust support for dual power distribution units in a 43U cabinet environment. Tool‑less mounting allows installers to secure the bracket quickly without compromising structural integrity. Designed to hold two vertical PDUs side‑by‑side, the bracket accommodates up to 2.2‑inch wide units in the standard width version. The wider option supports PDUs up to 2.7‑inch, enabling flexible power configurations for high‑density deployments. Multiple slots for Saf‑T‑Grip® straps or tie‑wraps keep cables organized and prevent movement during seismic events. The bracket attaches to the cabinet frame at fixed locations, independent of equipment rails, simplifying retrofits. Tool‑less mounting aligns with standard center spacing of 28‑inch, 61.25‑inch, or 64.75‑inch, providing versatility across rack heights. This design reduces installation time and minimizes the risk of misalignment during deployment. By securing PDUs at the full height of a 43U cabinet, the solution maximizes usable floor space and improves airflow management. The robust steel build and secure fastening enhance system reliability, especially in seismic zones. Integrated cable‑management slots enable tidy routing, supporting compliance with industry best practices. The 14480‑C01 bracket is a factory‑approved accessory for all Z4‑Series SeismicFrame® cabinets, ensuring seamless integration with existing CPI power solutions. Customers can order the c01 model through authorized distributors, with CPI providing engineering support and documentation. This accessory reinforces CPI's commitment to delivering high‑quality, customizable infrastructure for modern data centers.