Cart
Loading...
Loading...
Cart
Loading...
Loading...

14480-E01

Full Height Dual PDU Bracket; 4.8" (121 mm) x 43U; Glacier White

MSRP $155.51
Height75.98" (1929.892 mm)
Rack Height
ColorGlacier White
Width1" (25 mm)
Depth4.8" (121 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width9" (23 cm)
Ship Length/Depth196" (4978 mm)
Ship Height3" (8 cm)
Shipping Weight9.4 LB (4.26 kg)
Product Description

Full Height PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. For use with Z4-Series SeismicFrame® Cabinets.

Key Features and Benefits
  • Attaches to the frame in a fixed location, independent of the equipment mounting rails
  • Available in two widths
  • Dual bracket is 4.8"W (121 mm) and supports two PDUs up to 2.2"W (51 mm) side-by-side
  • Wide bracket is 5.8"W (147 mm) and supports two PDUs up to 2.7"W (69 mm) side-by-side
  • Wide bracket is required to mount two 6-breaker eConnect PDUs (series P/N PX-3XXXX) will only fit in 43U cabinet
  • Tool-less mounting on 28" (71 mm), 61.25" (1556 mm) or 64.75" (1645 mm) centers
  • Material: Steel
  • Finish: Black or Glacier White