Cart
Loading...
Loading...
Cart
Loading...
Loading...

39086-C03

Full Height Dual PDU Bracket; 45 RMU; Black

MSRP $118.92
Height75.9752" (1929.77 mm)
Rack Height
ColorBlack
Width1.2" (31 mm)
Depth0.9" (23 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width9" (23 cm)
Ship Length/Depth203" (5156 mm)
Ship Height7" (18 cm)
Shipping Weight9.3 LB (4.22 kg)
Product Description

Full Height Dual PDU Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cords to the bracket. Two sizes available. For use with GF-Series GlobalFrame Gen 2 or F-Series TeraFrame Gen 3 Cabinets.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Available in two widths; Dual and Wide
  • Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
  • Dual bracket supports most CPI eConnect PDUs and power strips side-by-side
  • Wide bracket is 5.8”W (147 mm) and supports two PDUs up to 2.7”W (69 mm) side-by-side
  • Wide bracket is required to mount two 6-bracker eConnect PDUs (series P/N PX-3XXXX) side-by-side
  • Tool-less mounting on 28” (711 mm), 61.25” (1556 mm) or 64.75” (1645 mm) centers
  • Includes: brackets, installation hardware, order Saf-T-Grips or cable ties separately
  • Material: Steel; Finish: Black or Glacier White