



Cart
38637-E06




Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 48U Cabinet; 2.2"W (56 mm) PDU; Glacier White
| PDU Chasis Width | |
| Height RMU | 48U |
| Color | Glacier White |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Key Benefits of the Full‑Height PDU Bracket
The 38637-E06 full‑height single PDU bracket is engineered for ZetaFrame® cabinets and provides a robust mounting solution for cabinet PDU applications. Its design aligns with the structural dimensions of a 48U enclosure, ensuring secure attachment without compromising rack integrity. This accessory enables efficient power management in high‑density data center environments. Installation is tool‑less and performed in 12‑¼‑inch increments, allowing technicians to position the bracket precisely along the cabinet depth. The adjustable feature accommodates PDU chassis widths of 2.2 in (56 mm) and supports a range of eConnect® PDU models. Quick mounting reduces deployment time and minimizes the risk of installation errors. By positioning the PDU at full cabinet height, the bracket optimizes outlet accessibility and balances cable routing, which helps maintain clear airflow pathways. The streamlined layout contributes to lower cooling costs and improves overall rack density. Users benefit from a tidy power distribution arrangement that simplifies maintenance. The bracket's compatibility with ZetaFrame® cabinets extends to both Glacier White and other factory finishes, preserving the aesthetic consistency of the enclosure. Its construction uses high‑strength steel to endure the rigors of continuous operation in demanding enterprise and hyperscale facilities. The solution integrates seamlessly with CPI's eConnect® power monitoring ecosystem. Choosing the 38637-E06 bracket supports CPI's commitment to reliable, scalable infrastructure while providing the flexibility needed for future upgrades. Engineers can rely on the consistent performance of this accessory across a variety of deployment scenarios. Contact a CPI authorized distributor to include this bracket in your next enclosure design.