



Cart
38637-E21




Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.7"W (69 mm) PDU; Glacier White
| PDU Chasis Width | |
| Height RMU | 52U |
| Color | Glacier White |
Product Description
Attach eConnect® PDUs to the cabinet.
Key Features and Benefits
- Order per PDU chassis width and PDU bracket capacity
- Bracket attaches to cabinet frame and is adjustable along the cabinet depth
- Tool-less mounting features at 12-1/4" increments up to 61-1/4" and 64-3/4"
- Select Brackets to match PDU width
- Consider a full height PDU bracket for cabinets 48U and taller for optimum PDU outlet placement
Product Information
Adjustable Mounting Features for Optimized PDU Placement
The Full Height PDU Bracket provides a robust mounting solution that aligns with the demanding requirements of modern data centers. Designed specifically for ZetaFrame® Cabinets, the bracket supports eConnect® PDUs and ensures secure, repeatable installation. Its adjustable design accommodates a range of cabinet depths, giving installers flexibility during deployment. Installation is tool‑less, with mounting positions spaced at 12‑¼″ increments up to 61‑¼″, streamlining the fit‑out process. The bracket's high‑strength construction maintains precise alignment, reducing the risk of mis‑placement and improving overall system reliability. By securing power distribution equipment at full height, the solution maximizes usable rack space. Power Management is enhanced through optimal outlet placement, allowing cable runs to remain organized and reducing clutter. The bracket's ability to support a single‑width PDU simplifies wiring, which in turn improves airflow and cooling efficiency. This contributes to lower operational costs and easier maintenance. Compatibility with ZetaFrame® Cabinet series ensures the bracket integrates seamlessly with existing infrastructure. The design matches the cabinet's structural dimensions, preserving the integrity of the enclosure while delivering a clean aesthetic. Customers benefit from a single, standardized component across multiple cabinet configurations. Choosing the Full Height PDU Bracket reflects CPI's commitment to quality, global availability, and rapid customization. The product exemplifies the company's expertise in power and thermal management for enterprise, hyperscale, and edge environments. It delivers a dependable, future‑ready solution for today's high‑performance computing demands.