Cart
Loading...
Loading... 39982-001
Caster Kit for ZetaFrame Cabinet; 2 Fixed Casters; 2 Swivel Casters
MSRP $266.55
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 14" (36 cm) |
| Ship Length/Depth | 36" (914 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 14 LB (6.35 kg) |

