Cart
Loading...
Loading...
Cart
Loading...
Loading...

39998-001

Floor Mounting Bracket Kit For ZetaFrame®Cabinet; Zinc Plated

MSRP $97.78
Height3.2" (81.28 mm)
Width6" (152 mm)
Depth1.5" (38 mm)
Country Of OriginUS
BABA CompliantYes
Shipping Weight3.6667 LB (1.66 kg)
Product Description

Floor Mounting Bracket Kit For ZetaFrame®; Zinc Plated

Key Features and Benefits
  • Kit includes (4) leveling feet to support cabinet
  • Must be installed before cabinet is loaded with equipment
  • Material and Finish: Zinc-plated steel