Cart
Loading...
Loading...
Cart
Loading...
Loading...

39983-001

Leveling Feet for ZetaFrame®Cabinet; 4 Each; Zinc

MSRP $68.68
Country Of OriginUS
BABA CompliantYes
Ship Width6" (15 cm)
Ship Length/Depth15" (381 mm)
Ship Height6" (15 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Leveling Feet for ZetaFrame®Cabinet; 4 Each; Zinc

Key Features and Benefits
  • Kit includes (4) leveling feet to support cabinet 
  • Must be installed before cabinet is loaded with equipment 
  • Material and Finish: Zinc-plated steel