
Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet

Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet

Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet

Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet




Cart
Loading...
Loading... 39868-722

Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet

Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet

Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet

Single Solid Metal Rear Door with Seal for ZetaFrame Cabinet




Single Solid Metal Rear Door with Seal for ZetaFrame®Cabinet; for 42U x 31.5"W (800 mm) Cabinet; Black
MSRP $719.29
| Cabinet Width | 31.5"W (800 mm) |
| Color | Black |
| Height RMU | 42U |
Product Description
Single Solid Metal Rear Door with Seal for ZetaFrame® Cabinet
Key Features and Benefits
- Low profile, flat, solid metal door with perimeter seal
- Recommended for use as the rear door with Vertical Exhaust Duct, Bottom Panel and Air Dam, as part of the CPI Passive Cooling Solution to capture and guide exhaust air away from the cabinet
- Universal mounting location allows use on the front or rear of the cabinet
- Can be attached to the cabinet to swing open to the left or right
- Uses 3-Point Latch Kit (ordered separately)
- Opens beyond 180° when cabinets are bayed or standalone
- Hinge pins allow quick and easy tool-less removal of the door for maintenance access
- Includes door, hinges, standard swing handle and keyed lock.
- Features integral bonding, no additional ground straps required
- Material: Steel