Cart
Loading...
Loading...
Cart
Loading...
Loading...

39746-727

Top Panel with Grommets for ZetaFrame®Cabinet; for 27.6"W x 41.3"D (700 mm x 1050 mm) Cabinet; 4 Cable Openings; Black

MSRP $344.53
Cabinet Width27.5"W (700 mm)
ColorBlack
Depth41.3" (1049 mm)
Product Description

Solid single-piece top panel with large grommet-sealed cable openings in each corner contains airflow within the cabinet while allowing cables to

enter/exit the top panel.

Key Features and Benefits
  • Use in traditional hot/cold aisle environments or with aisle containment for front-to-rear airflow through the cabinet; not compatible with Vertical Exhaust Duct
  • (4) cable openings, (1) per corner, are 4.5”W x 9”D (114 mm x 228 mm) without cover, sized for large power plugs
  • Includes (4) plastic, snap-on grommets that seal cable openings and can be cut to pass cables
  • Tool-less, drop-in design with integrated spring button secures top panel to the cabinet frame without additional installation hardware
  • Features integral electrical bonding, no bonding strap required
  • Material: Steel top panel
  • Finish: Black or Glacier White; grommets are black
  • Select part number to match the width, depth and color of the cabinet