
Cart
30024-101

Filler Panel; 1 RMU; 1.72"H (43.7 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Gray
| Height | 1.7" (44 mm) 1U |
| Width | 19" (483 mm) |
| Type | 3/16" (4.763 mm) Thickness |
| Color | Gray |
Product Description
For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.
Product Information
Key Features of the 30024 Gray Filler Panel
The 30024 filler panel is a compact 1U accessory designed to close gaps in server and network racks. It provides a seamless surface that improves thermal management by eliminating open spaces where hot air can recirculate. Using this gray filler panel helps maintain consistent airflow across dense data center equipment. The panel measures 1.7 inches (44 mm) in height, 19 inches (483 mm) in width, and 3/16 inch (4.8 mm) in thickness, fitting a standard 19‑inch rack unit. Its slim profile allows it to be installed without sacrificing valuable rack space. The durable gray finish blends with typical cabinet interiors for a clean appearance. By filling empty slots, the 30024 enhances the effectiveness of aisle containment solutions and reduces turbulence within the rack. Improved airflow translates to lower cooling costs and higher equipment reliability. The filler panel therefore supports the overall thermal management strategy of modern data centers. Installation requires no specialized tools; the panel slides into a vacant 1U space and secures with standard rack screws. This quick deployment accelerates rack build‑out and simplifies future reconfiguration. CPI's engineering ensures the panel aligns precisely with mounting rails for a secure fit. The 30024 filler panel is compatible with all CPI cabinet systems and third‑party enclosures that follow the 19‑inch EIA standard. It is an essential component for organizations seeking efficient cable management and optimized cooling performance. CPI offers worldwide support and rapid customization to meet evolving infrastructure needs.