
Cart
30024-111

Filler Panel; 11 RMU; 19.22"H (488.2 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Gray
| Height | 19.2" (488 mm) 11U |
| Width | 19" (483 mm) |
| Type | 3/16" (4.763 mm) Thickness |
| Color | Gray |
Product Description
For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.
Product Information
Key Benefits of the 30024-111 Filler Panel
The 30024-111 filler panel provides a solid, gray blank panel that closes gaps in rack enclosures, enhancing structural integrity. By sealing empty spaces, it supports efficient data center airflow management and reduces turbulence around active equipment. This solution is a core component of server rack accessories that improve overall cooling performance. Designed for a 19.2" (488 mm) height, 19" (483 mm) width, and 3/16" (4.8 mm) thickness, the panel fits seamlessly into standard 19‑inch rack units. Its low‑profile construction maintains clear airflow paths while offering a durable surface for equipment mounting. The panel's gray finish blends with typical cabinet interiors, delivering a clean, professional appearance. Installing filler panels eliminates unwanted draft zones that can cause hot spots in high‑density environments. Consistent airflow helps lower cooling costs and supports the demanding power densities of modern AI and HPC workloads. The panel's simple, tool‑free attachment streamlines deployment and reduces installation time. Because the panel is a blank component, it can be used to customize cable routing or to mount additional accessories as needed. It also provides a fire‑rated barrier when required by regulatory compliance in data centers. The versatility of this filler panel makes it valuable across enterprise, hyperscale, and colocation facilities. Overall, the 30024-111 filler panel delivers reliable performance, improves thermal efficiency, and contributes to a tidy rack layout, reinforcing CPI's commitment to quality, global availability, and rapid product customization.