Cart
Loading...
Loading...
Cart
Loading...
Loading...

30024-702

Filler Panel; 2 RMU; 3.47"H (88.1 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Black

MSRP $39.85
Height3.5" (88 mm) 2U
Width19" (483 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight1 LB (0.45 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.