Cart
Loading...
Loading...
Cart
Loading...
Loading...

13051-002

Intelligent Fan Kit; 115VAC; 60 Hz; for Use with 2U ThinLine II Wall-Mount Cabinet

MSRP $182.95
Cabinet StyleFor use with 2U Cabinet
Country Of OriginTW
ColorBlack
Ship Width4" (10 cm)
Ship Length/Depth15" (381 mm)
Ship Height2" (5 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

The ThinLine II Intelligent Fan Kit uses a solid state temperature control to vary fan speed from an ultra quiet low speed to low air temperature through increasingly higher speeds as temperature rises.

Key Features and Benefits
  • 13051-001 Intelligent Fan Specifications
  • Minimum Fan Speed (air temp 77° or less)
  • 65 CFM (Free Air)
  • 34dB (Noise Level)
  • Maximum Fan Speed (air temp 104° or greater)
  • 120 CFM (Free Air)
  • 51 dB (Noise Level)
  • 13051-002 Intelligent Fan Specifications
  • Minimum Fan Speed (air temp 77° or less)
  • 36 CFM (Free Air)
  • 28 dB (Noise Level)
  • Maximum Fan Speed (air temp 113° or greater)
  • 49 CFM (Free Air)
  • 33 dB (Noise Level)