Side Panel with Grommet Seal Opening
Cart
Loading...
Loading... 39033-C03
Side Panel with Grommet Seal Opening
Side Panel; 4-Slide; Grommet; 34.4'' (875 mm) D x 42 RMU; Black
MSRP $673.05
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 34.4" (874 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
What This Page Covers
Key Features of the Grommet Seal Opening Panel
The grommet seal opening side panel delivers a reliable entry point for power and data cables while preserving the integrity of a cabinet's airflow. Its two‑piece construction separates the top and bottom halves, making handling and installation straightforward for technicians. The panel's black steel finish matches standard CPI enclosure aesthetics.