Cart
39033-C05
Side Panel; 4-Slide; Grommet; 36.4'' (925 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 36.4" (925 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Design Benefits of the Grommet‑Sealed Side Panel
The Side Panel with Grommet Seal Opening provides a reliable entry point for cables while preserving the integrity of cabinet airflow. As a Cabinet Side Panel, it integrates seamlessly into standard 42‑RMU frames, supporting both high‑density and modular configurations. Its two‑piece construction simplifies handling and installation, reducing labor time for data‑center technicians. Each opening incorporates a durable plastic panel grommet that snaps into place, sealing the aperture and preventing unwanted air exchange. The 4.5 in x 9 in (114 mm x 228 mm) openings accommodate large power plugs without compromising the seal. Users can trim the grommets to fit custom cable bundles, ensuring a tidy and secure cable path. These panels are a core component of Thermal Management Accessories designed to optimize cooling efficiency in dense environments. By containing exhaust air within the cabinet, the side panel reduces mixing with intake air and lowers overall cooling costs. The integrated grounding tabs also provide a direct electrical bond to the cabinet frame for enhanced safety. The 39033-C05 model includes all necessary installation hardware and a set of keys for the spring‑latch locking mechanism. Tool‑less removal enables rapid reconfiguration during maintenance or equipment upgrades. The black finish matches CPI's standard aesthetic while the Glacier White option offers visual flexibility. When paired with CPI's broader enclosure portfolio, the Grommet‑Sealed Side Panel contributes to a cohesive, high‑performance infrastructure solution. Engineers benefit from the consistent quality and global availability that CPI delivers across all product lines. This accessory supports the demanding requirements of AI, HPC, and hyperscale data‑center deployments.