Cart
39033-C06
Side Panel; 4-Slide; Grommet; 37.4'' (950 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 37.4" (950 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Optimize Cabinet Performance with Grommet Seal Technology
The Side Panel with Grommet Seal Opening 39033-C06 from Chatsworth Products (CPI) delivers reliable thermal management for modern data center cabinets and enclosures. This innovative enclosure panel features multiple grommet sealed cable openings that maintain air containment while allowing secure cable pass-through. Designed for efficiency, it supports optimal airflow in high-density environments, reducing cooling costs and enhancing overall system performance.
Constructed with a two-piece design, the side panel simplifies handling and installation with top and bottom halves for easier deployment. Each half includes four cable openings, sized at 4.5 inches wide by 9 inches deep (114 mm x 228 mm) without grommets, accommodating large power plugs and cables. The snap-on plastic grommets can be cut to pass cables, ensuring a tight seal that prevents air leakage and supports effective thermal management.
Key benefits include tool-less removal and an integrated locking spring latch that secures the panel to the cabinet frame without additional tools. This feature speeds up maintenance and reduces downtime in server rack accessories setups. Integrated grounding tabs electrically bond the side panel to the cabinet, promoting safety and compliance in various applications, from enterprise data centers to industrial settings.
The grommet seal technology excels in air containment strategies, containing exhaust air within each cabinet to improve cooling efficiency. By minimizing bypass airflow, this side panel helps data center cabinets achieve better PUE ratings and operational stability. Its robust steel construction and black finish ensure durability, while the design supports seamless integration with CPI’s broader thermal management solutions.
Ideal for environments requiring secure cable management and enhanced thermal control, this side panel is a vital accessory for server cabinet accessories and enclosure panels. It is commonly used in data centers, telecommunication rooms, and edge computing sites where reliability and performance are critical. With global availability and CPI’s expertise, this product offers a future-ready solution for optimizing ICT infrastructure.