Cart
39033-C08
Side Panel; 4-Slide; Grommet; 39.4'' (1000 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 39.4" (1001 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Essential Features for Efficient Cable and Air Management
The 39033-C08 side panel with grommet seal opening is engineered for modern server cabinets and data center environments, enhancing thermal management by containing exhaust air within each enclosure. This cabinet side panel supports efficient cable management with multiple grommet-sealed openings, allowing cables to enter while maintaining optimal airflow. Its robust design ensures compatibility with various rack systems, providing reliable performance in high-density setups.
Featuring a two-piece design, this side panel simplifies handling and installation with top and bottom halves for easier management. It includes eight cable openings per side, each equipped with snap-on plastic grommets that can be cut to pass cables securely, ideal for large power plugs. The tool-less removal mechanism with an integrated locking spring latch allows for quick access and secure attachment without additional tools.
This server cabinet accessory improves air containment, reducing cooling costs and increasing energy efficiency in data center cabinets. The grommet seals prevent air leakage, directing airflow precisely where needed to support advanced applications like AI and high-performance computing. Enhanced cable management prevents tangling and supports organization, contributing to a cleaner and more efficient infrastructure.
Ideal for enterprise data centers, colocation facilities, and telecom environments, this side panel is compatible with 42U rack systems and depths up to 39.4 inches (1000 mm). It features integrated grounding tabs to electrically bond the panel to the cabinet frame, ensuring safety and compliance. The black or glacier white finish options allow for seamless integration with existing cabinet designs, maintaining a professional appearance.
Chatsworth Products delivers this high-quality rack accessory with global availability and rapid customization options, supporting your evolving IT needs. The 39033-C08 side panel exemplifies CPI's commitment to innovation in thermal management and cable management solutions. Invest in this product to achieve superior performance, longevity, and operational efficiency in your critical infrastructure projects.