Cart
39033-C09
Side Panel; 4-Slide; Grommet; 40.4'' (1025 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 40.4" (1026 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Key Benefits of the Grommet Seal Side Panel
The 39033-C09 side panel delivers reliable thermal management for data‑center cabinets. Its design integrates a grommeted opening that maintains airflow while providing a secure entry point for cables. CPI engineers built the panel to meet the rigorous demands of high‑density environments. A grommeted opening incorporates molded plastic grommets that seal each cable passage. The seal prevents exhaust air from escaping the cabinet, improving cooling efficiency. This feature also reduces dust intrusion, extending equipment life. In addition to the sealed option, the panel offers a standard grommet opening for rapid cable deployment. The openings measure 4.5 in W x 9 in D (114 mm x 228 mm) and accept large power plugs without modification. Users can cut the plastic grommets to accommodate custom conduit sizes when needed. Installation is tool‑less; the two‑piece panel drops into the frame and locks with an integrated spring latch. Integrated grounding tabs ensure electrical continuity between the panel and cabinet chassis. All required hardware and a set of keys are supplied with the unit. The side panel is available in black or Glacier White to match existing enclosure finishes. It complies with industry standards for rack‑mount dimensions, fitting a 40.4 in (1026 mm) depth cabinet. CPI provides global distributor support to assist with specification and ordering.