Cart
39033-C10
Side Panel; 4-Slide; Grommet; 41.3'' (1050 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 41.3" (1049 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Key benefits of the grommet seal side panel
The 39033-C10 side panel delivers a dedicated server room grommet solution that integrates seamlessly into CPI cabinet systems. Its design incorporates a grommet seal opening that maintains enclosure integrity while allowing cable ingress. This combination supports robust thermal management in high‑density environments. By sealing each cable entry, the grommet seal opening prevents exhaust air from escaping the cabinet, improving airflow efficiency. The panel's steel construction works with CPI's air containment strategies to keep hot air contained where it can be extracted effectively. Consequently, data center operators achieve consistent thermal management without additional accessories. Eight cable openings per side, each measuring 4.5 in x 9 in (114 mm x 228 mm), provide generous space for large power plugs and fiber bundles. The plastic grommets snap on and can be trimmed to accommodate various cable diameters, ensuring flexible cable openings for any deployment. This design simplifies routing while preserving the sealed environment. The side panel features a two‑piece, top‑and‑bottom construction that eases handling during installation. Tool‑less removal and a built‑in locking spring latch secure the panel quickly, and integrated grounding tabs bond the panel to the cabinet frame for electrical safety. All required hardware and a set of keys are included for hassle‑free deployment. Designed for modern data center cabinets, the side panel with grommet seal opening meets industry standards and supports CPI's commitment to quality and rapid customization. Customers benefit from streamlined cable management, enhanced thermal performance, and reliable grounding in a single accessory. Contact a CPI sales specialist to integrate this solution into your next enclosure project.