Cart
39033-C11
Side Panel; 4-Slide; Grommet; 42.3'' (1075 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 42.3" (1074 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Panel Grommet Solutions for Secure Cable Entry
The 39033-C11 side panel with grommet opening provides reliable thermal management for data center cabinets and enclosures. Its design features multiple grommet sealed cable openings that allow secure cable entry while containing exhaust air within each cabinet. This solution supports efficient airflow management in high-density environments, ensuring optimal performance for critical IT infrastructure.
Crafted with a two-piece design, this side panel simplifies handling and installation with top and bottom halves. Each half includes four cable openings, totaling eight per side, which accommodate large power plugs and cables. The grommeted openings are sized at 4.5 inches wide by 9 inches deep (114 mm x 228 mm) without grommets, offering flexibility for various cable configurations.
Panel grommet components are constructed from durable plastic that snaps on securely to seal cable openings. These grommets can be cut to pass cables through, maintaining a tight seal for air containment. The design ensures that exhaust air is effectively managed, reducing cooling costs and enhancing overall data center efficiency.
Tool-less removal and installation are key benefits, with an integrated locking spring latch that secures the side panel to the cabinet frame. This feature saves time during maintenance or reconfigurations, minimizing downtime in enterprise or colocation data centers. Integrated grounding tabs electrically bond the panel to the frame, promoting safety and compliance with industry standards.
Ideal for AI facilities and hyperscale environments, this side panel supports future-ready data center designs with its robust steel construction and black or Glacier White finishes. The grommet opening system helps maximize density by organizing cables and improving thermal performance. Chatsworth Products delivers this solution with global availability and rapid customization to meet evolving infrastructure needs.