Cart
39033-C13
Side Panel; 4-Slide; Grommet; 44.3'' (1125 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 44.3" (1125 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Key Benefits of the 39033-C13 Grommeted Side Panel
The 39033-C13 side panel delivers a robust solution for data‑center cabinets, featuring a precision‑engineered grommeted opening that seals cable entry while preserving internal airflow. Its steel construction provides structural strength, and the black finish integrates seamlessly with standard cabinet aesthetics. Engineers rely on this panel to maintain enclosure integrity in high‑density environments. Each grommeted opening measures 4.5 in W x 9 in D, accommodating large power plugs without compromising the cabinet's sealed environment. The removable plastic grommets snap on securely, allowing quick adaptation for varying cable configurations. This flexibility reduces installation time and supports scalable growth. Airflow containment is enhanced by the sealed side panel, preventing exhaust air from escaping the cabinet and recirculating within the data‑center space. By directing cooled air through the intended path, the panel contributes to lower cooling costs and higher equipment reliability. The design aligns with CPI's thermal‑management best practices for modern enterprise facilities. The two‑piece construction simplifies handling, while the integrated locking spring latch secures the panel to the frame without tools. Grounding tabs ensure electrical bonding between the side panel and cabinet chassis, meeting safety standards. Included hardware and a set of keys provide a complete, ready‑to‑install package. Choosing the 39033-C13 side panel reflects CPI's commitment to quality, rapid customization, and global availability. It integrates with a full range of CPI cabinets and accessories, enabling tailored solutions for hyperscale, colocation, and edge data‑center deployments. Contact an authorized distributor for engineering support and to explore complementary CPI thermal‑management products.