Cart
39033-C14
Side Panel; 4-Slide; Grommet; 45.3'' (1150 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 45.3" (1151 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Key Features of the Side Panel with Grommet Seal Opening
The Side Panel with Grommet Seal Opening provides a robust entry point for power and data cables while preserving the integrity of cabinet airflow. Its two‑piece construction separates the panel into top and bottom halves, making handling and installation straightforward. Model 39033‑C14 meets the rigorous standards of CPI's thermal management portfolio. Each side of the panel incorporates eight precisely sized grommet openings that accept cables up to 4.5 in. x 9 in. (114 mm x 228 mm) without the grommet, allowing flexibility for larger power plugs. The snap‑on plastic grommets seal each opening and can be trimmed to accommodate custom cable bundles, supporting c14 designs that require high‑density routing. By sealing cable penetrations, the Grommet Seal Opening prevents exhaust air from escaping the enclosure, improving overall cooling efficiency. Integrated grounding tabs bind the side panel to the cabinet frame, reducing electromagnetic interference and enhancing safety. This design aligns with Seel Opening best practices for maintaining controlled airflow paths. Tool‑less removal is achieved through a drop‑in mechanism with an internal locking spring latch, enabling rapid reconfiguration in dynamic data‑center environments. Installation hardware and a full set of keys are supplied, eliminating the need for additional fasteners. The steel panel finish is available in black or Glacier White to match existing cabinet aesthetics. The Side Panel with Grommet Seal Opening is compatible with all CPI cabinet systems that use a 4‑slide frame, supporting depths up to 45.3 in. (1151 mm). Engineers can download the full spec sheet to verify dimensions and material properties before integration. For project‑specific customization, CPI's consultation services are available to ensure optimal deployment.