Cart
39033-C16
Side Panel; 4-Slide; Grommet; 47.2'' (1200 mm) D x 42 RMU; Black
| Height | 68.25" (42 mm) |
| Rail Style | 4-Slide Frame |
| Color | Black |
| Depth | 47.3" (1201 mm) |
Product Description
Side Panel With Grommet Sealed Cable Openings feature multiple grommet sealed cable openings that allow cables to enter the side of the cabinet while containing exhaust air within each cabinet.
Key Features and Benefits
- Two-piece design with top and bottom halves for easier handling
- Eight cable openings per side, four per half-height panel, one per corner, are 4.5”W x 9”D(114 mm x 228 mm) without grommet, sized for large power plugs
- Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
- Tool-less removal, drop in design with integrated locking spring latch secures the side panel to the cabinet frame
- Integrated grounding tabs to electrically bond the side panel to cabinet frame
- Includes: Side panel (two halves, with grommets), installation hardware, set of keys
- Material: Steel panels, plastic grommets
- Finish: Black or Glacier White; grommets are black
Product Information
Key Features of the Grommet‑Seal Side Panel
The 39033-C16 side panel delivers a two‑piece design that simplifies handling and installation. Each half incorporates four grommet‑sealed cable openings, allowing large power plugs while preserving cabinet integrity. Integrated grounding tabs ensure electrical bonding to the cabinet frame for safety. Tool‑less removal and a drop‑in configuration speed deployment in busy data‑center environments. The built‑in locking spring latch secures the panel firmly to the frame, eliminating the need for additional fasteners. Plastic grommets snap on securely and can be trimmed to accommodate custom cable bundles. Airflow containment is maintained by the sealed openings, preventing exhaust air from escaping the enclosure. This design supports efficient cooling strategies, reducing overall energy consumption. The black or Glacier White finish matches standard cabinet aesthetics. Installation hardware and a set of keys are supplied, providing a complete, ready‑to‑mount solution. Steel construction offers durability under high‑density loads. The side panel integrates seamlessly with CPI's broader thermal‑management portfolio. By choosing the 39033-C16 side panel, customers benefit from reliable cable management, improved thermal performance, and rapid, tool‑free installation--all backed by CPI's global expertise and support.