

Cart
34381-000


Snap-in Filler Panel; 1U x 19"W (482.6 mm); for Tapped Equipment Mounting Rails; Black; Single
| Height | 1.7" (43.7 mm) 1U |
| Type | Tapped Rails |
| Quantity | (1) Panel |
| Color | Black |
Product Description
Snap-In Filler Panel by Chatsworth Products (CPI) greatly reduces bypass airflow and blocks recirculation of hot exhaust air from the back of equipment to the front of equipment, helping to improve on cooling costs.
Advantages:
Complete Sealing - Reduces bypass airflow in between equipment by sealing unused rack-mount spaces (U) in cabinets
Tool-less Installation - Snaps into square-punched or tapped mounting holes on equipment rails. Integrated finger grips provide easy installation and removal
Two Options - Available for square punched or tapped equipment mounting rails
Key Features and Benefits
- Design reduces gaps between stacked filler panels
- Quick installation with tool-less design
- Integrated finger grips provide easy installation and removal
- Standard Black and Glacier White finish are available
- Available in multi-packs for large installations
Product Information
Key Features of the 34381 Snap-In Filler Panel
The Snap-In Filler Panel 34381 provides a precise, tool‑less solution for sealing unused rack space. Its design snaps into square‑punched or tapped mounting holes, delivering a secure fit without additional hardware. By eliminating gaps, the panel supports effective thermal management across the enclosure. In high‑density environments, bypass airflow can raise inlet temperatures and increase cooling loads. Installing the 34381 panel reduces this unwanted airflow, helping data center cooling systems operate more efficiently. The result is lower energy consumption and a more predictable temperature profile within the cabinet. Installation requires only hand pressure; integrated finger grips allow rapid placement and removal. The panel's 1.7" (43.7 mm) height fits a standard 1U rack unit, ensuring compatibility with existing equipment layouts. Its black finish matches typical cabinet aesthetics while providing durable protection. The 34381 model is available for both square‑punched and tapped rails, giving flexibility for various cabinet configurations. It can be ordered in single units or multi‑packs for large deployments, simplifying inventory management. All panels meet CPI's quality standards, reinforcing the reliability of the overall enclosure system. By sealing idle spaces, the Snap-In Filler Panel contributes to reduced cooling costs and improved airflow containment. Operators experience fewer hot spots and a more uniform temperature distribution, which supports higher equipment reliability. This evergreen solution aligns with CPI's commitment to efficient, scalable data center infrastructure.