

Cart
34382-E02


Snap-in Filler Panel; 2U x 19"W (482.6 mm); for Tapped Equipment Mounting Rails; Glacier White; Pack of 50
| Height | 3.5" (88 mm) 2U |
| Type | Tapped Rails |
| Quantity | (50) Panels |
| Color | Glacier White |
Product Description
Snap-In Filler Panel by Chatsworth Products (CPI) greatly reduces bypass airflow and blocks recirculation of hot exhaust air from the back of equipment to the front of equipment, helping to improve on cooling costs.
Advantages:
Complete Sealing - Reduces bypass airflow in between equipment by sealing unused rack-mount spaces (U) in cabinets
Tool-less Installation - Snaps into square-punched or tapped mounting holes on equipment rails. Integrated finger grips provide easy installation and removal
Two Options - Available for square punched or tapped equipment mounting rails
Key Features and Benefits
- Design reduces gaps between stacked filler panels
- Quick installation with tool-less design
- Integrated finger grips provide easy installation and removal
- Standard Black and Glacier White finish are available
- Available in multi-packs for large installations
Product Information
Key Features of the Snap-In Filler Panel
The Snap-In Filler Panel 34382-E02 provides a reliable solution for sealing unused rack units in any data‑center environment. Designed as a tool-less filler panel, it snaps securely into tapped or square‑punched rails without the need for additional hardware. This design delivers complete sealing that eliminates bypass airflow and improves overall cooling performance. Installation requires only a fingertip press, thanks to integrated finger grips that enable rapid placement and removal. The tool-less approach reduces labor time and minimizes the risk of damage during installation. Once installed, the panel creates a tight barrier that prevents hot exhaust from recirculating to the front of equipment. Bypass airflow reduction is achieved by filling the gaps between equipment, which lowers the temperature differential across the rack. This reduction directly translates to lower cooling costs and increased energy efficiency for high‑density deployments. The panel's solid construction supports consistent airflow management across a range of operating conditions. The filler panel is compatible with both tapped rails and square‑punched rails, offering flexibility for existing cabinet configurations. It is available in a Glacier White finish that matches standard enclosure aesthetics. Each pack contains 50 panels, ensuring ample inventory for large‑scale installations. Choosing the Snap-In Filler Panel enhances rack utilization while supporting CPI's commitment to quality and performance. Customers benefit from CPI's global support network and rapid product customization options. Contact a CPI sales specialist to integrate this tool-less solution into your next enclosure design.