
Cart
13492-760

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60"H x 27.3"W x 24"D (1520 mm x 693 mm x 610 mm); 33U; Square-Punched Rails; Solid Metal Door; Black
| Height | 60" (1524 mm) 33U |
| Color | Black |
| Door Style | Solid Metal Door |
| Depth | 24" (610 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Innovative Design and Key Features
The CUBE-iT® wall-mounted floor supported cabinet provides reliable protection for network and server equipment in environments with constrained floor space. This versatile cube it cabinet supports up to 33U of gear, making it ideal for data centers, telecom rooms, and enterprise settings. Its robust construction ensures durability and long-term performance in demanding applications.
Featuring a three-part swing-out design, this cube it wall mount cabinet allows full access to both front and rear equipment for simplified maintenance and installation. The cabinet body rests on a wheeled base for stability, while the single lock system enhances security across all compartments. This floor mounted cabinet solution streamlines operations by reducing the time and effort needed for equipment servicing.
Security is enhanced with a solid metal door and a unified locking mechanism that controls access to the entire cabinet. The inclusion of adjustable square-punched rails and Clik-Nut® hardware facilitates easy mounting of various devices. These features make the CUBE-iT cabinet a secure and user-friendly choice for organizing critical infrastructure.
Cable management is optimized with rear panel knockouts and edge-protection grommets, supporting conduit sizes up to 3 inches for neat routing. An optional low-decibel dual-fan kit provides efficient cooling while maintaining quiet operation, essential for noise-sensitive environments. Additionally, factory-prepped bonding points reduce installation time and ensure proper grounding.
The CUBE-iT wall mount cabinet is designed for flexibility, offering compatibility with accessory rack-mount brackets and slack management fixes. It excels in edge computing, industrial automation, and multi-tenant data centers where space efficiency is paramount. This floor supported cabinet delivers a compact, high-capacity solution that maximizes utility without compromising on accessibility or protection.