
Cart
13492-772

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W x 24"D (1830 mm x 693 mm x 610 mm); 40U; Square-Punched Rails; Solid Metal Door; Black
| Height | 72" (1829 mm) 40U |
| Color | Black |
| Door Style | Solid Metal Door |
| Depth | 24" (610 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Key Features of the CUBE-iT® Wall-Mount Cabinet
The CUBE-iT® wall‑mount cabinet delivers secure, space‑saving enclosure for up to 40U of equipment in tight environments. Its three‑part swing‑out design provides front‑ and rear‑access without removing the cabinet, making service fast and efficient. Designed as a floor‑mounted solution, the unit rests on a sturdy wheeled base that stabilizes the enclosure while preserving valuable aisle space. Measuring 72"H x 27.3"W x 24"D (1829 mm x 693 mm x 610 mm), the cabinet fits standard 19‑inch square‑punched rails and includes a solid metal door with a single lock for comprehensive security. The door's robust construction protects sensitive hardware while the lock simplifies access control for authorized personnel only. Adjustable depth rails enable precise positioning of servers, networking gear, and storage devices. The rear panel features 1‑inch and 3‑inch knockouts, supporting conduit sizes of ¾‑inch and 1‑inch, and includes edge‑protection grommets for the larger openings. Integrated cable‑slack management points and accessory brackets allow organized routing of power and data cables. This layout reduces strain on connections and streamlines future upgrades or reconfigurations. An optional low‑decibel dual‑fan kit can be added for quiet cooling, delivering consistent airflow while keeping acoustic levels at approximately 31 dB. This feature is ideal for environments where noise reduction is critical, such as edge data centers or office‑adjacent equipment rooms. The cabinet also incorporates a factory‑prepped bonding feature to simplify grounding during installation. The CUBE-iT® wall‑mount cabinet is fully compatible with quick‑loc cubes and twin bases, offering flexible expansion options for modular deployments. Its versatile design supports a wide range of CPI accessories, ensuring the enclosure can evolve alongside growing infrastructure demands. By combining durability, accessibility, and intelligent thermal management, this floor‑mount cabinet helps data centers maximize density and maintain reliable operation.