
Cart
13492-E72

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W x 24"D (1830 mm x 693 mm x 610 mm); 40U; Square-Punched Rails; Solid Metal Door; Glacier White
| Height | 72" (1829 mm) 40U |
| Color | Glacier White |
| Door Style | Solid Metal Door |
| Depth | 24" (610 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Adjustable Depth Rails and Integrated Cable Management
The CUBE-iT® wall‑mount cabinet model 13492‑E72 delivers a compact 40U footprint while maintaining full accessibility for critical equipment. Designed for environments where floor space is at a premium, this cube‑it cabinet maximizes rack density without sacrificing serviceability. Its floor‑supported swing‑frame construction ensures stability and easy relocation when needed. A three‑part, swing‑out design provides unobstructed front‑ and rear‑panel access, allowing technicians to service hardware without removing the entire unit. A single lock on the solid metal door secures all equipment, streamlining security management in busy data centers. The rear panel includes both 1‑inch and 3‑inch knockouts, supporting conduit sizes up to 2.5 inches for flexible cabling routes. The cabinet incorporates two pairs of adjustable‑depth 19‑inch square‑punched rails that accommodate a wide range of server and networking gear. Each rail is equipped with the Clik‑Nut® hardware kit, enabling rapid rack‑mount installation and precise positioning. Square‑punched rails also improve airflow, contributing to lower cooling costs in high‑density deployments. Cable management is built into the rear panel with dedicated slack‑management points and accessory‑mount brackets, reducing clutter and improving airflow paths. Edge‑protection grommets are provided for the larger knockouts, protecting cables from abrasion. These features combine to create a tidy, organized environment that supports efficient troubleshooting. An optional low‑decibel, dual‑fan cooling kit delivers quiet operation while maintaining optimal temperature control for densely packed equipment. The factory‑prepped bonding feature simplifies grounding during installation, enhancing safety and compliance. With CPI's global support network, the 13492‑E72 cube‑it cabinet integrates seamlessly into any enterprise, colocation, or hyperscale data‑center strategy.