
Cart
13493-760

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60"H x 27.3"W x 30"D (1520 mm x 693 mm x 760 mm); 33U; Square-Punched Rails; Solid Metal Door; Black
| Height | 60" (1524 mm) 33U |
| Color | Black |
| Door Style | Solid Metal Door |
| Depth | 30" (762 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Key Features of the CUBE-iT® Wall‑Mount Cabinet
The CUBE-iT® wall‑mount cabinet delivers a compact, floor‑supported footprint that maximizes usable floor space in crowded data halls. Its 33U capacity and solid metal door protect up to 40U of equipment while maintaining a sleek, black profile. This cube‑it wall‑mount cabinet is engineered for rapid deployment and reliable performance. A three‑part swing‑out design provides unobstructed front and rear access, allowing service personnel to reach every device without removing the cabinet from the wall. A single lock secures the solid metal door, simplifying key management across the rack row. The cube it wall mount cabinet's intuitive layout reduces maintenance time and improves overall uptime. Mounted directly to the floor with a sturdy wheeled base, the enclosure functions as a floor‑mounted cabinet that eliminates the need for additional rack infrastructure. Adjustable square‑punched rails and a Clik‑Nut® hardware kit accommodate a wide range of 19‑inch equipment. The floor‑mounted design also supports cable‑slack management and optional accessory brackets for customized wiring. For high‑density environments, an optional low‑decibel (31 dB) dual‑fan kit delivers quiet cooling while maintaining optimal airflow across the rack. Rear knockouts of 1 inch and 3 inch allow flexible conduit routing and integration with existing cable pathways. The cube‑it cabinet's thermal management helps reduce cooling costs in modern data centers. CPI's global network of authorized distributors ensures rapid availability and local support for every installation. The CUBE-iT® wall‑mount cabinet can be fully configured through the CPI Product Designer, with BIM and CAD files ready for seamless planning. Its floor‑cube architecture maximizes vertical density while preserving a minimal footprint, making it ideal for evolving AI and HPC workloads.