
Cart
13493-772

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 72"H x 27.3"W x 30"D (1830 mm x 693 mm x 760 mm); 40U; Square-Punched Rails; Solid Metal Door; Black
| Height | 72" (1829 mm) 40U |
| Color | Black |
| Door Style | Solid Metal Door |
| Depth | 30" (762 mm) |
Product Description
The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
- A single lock and key on the front door provides access to the entire cabinet
- Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
- Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
Product Information
Optimized 40U Cabinet with Square-Punched Rails
The CUBE-iT® wall-mounted floor supported cabinet provides a robust solution for securing IT equipment in space-constrained environments. This industrial wall mounted cabinet supports up to 40U of devices, making it suitable for data centers and telecommunications rooms. Its floor-supported design ensures stability while maximizing vertical space utilization.
Featuring square-punched rails, the cabinet allows for flexible mounting of network hardware and accessories. The included Clik-Nut® hardware kit enables tool-less installation, reducing deployment time and effort. This configuration is compatible with 40U square replacement post setups, ensuring secure and organized equipment placement.
The three-part swing-frame design offers full front and rear access to mounted equipment, simplifying maintenance and cable management tasks. A single lock mechanism secures the entire cabinet, enhancing security without compromising convenience. Rear panel knockouts support various conduit sizes, facilitating easy cable entry and management.
Optional low-decibel fan kits maintain optimal operating temperatures while minimizing noise disruption in sensitive environments. The factory-prepped bonding feature streamlines installation and ensures reliable grounding for safety and compliance. These attributes make the cabinet a dependable choice for demanding industrial wall mounted applications.
With global availability and rapid customization options, CPI delivers tailored solutions that meet specific site requirements and standards. The CUBE-iT cabinet exemplifies CPI's commitment to quality, innovation, and customer success in enclosure systems. Explore how this 40U cabinet can enhance your infrastructure efficiency and protection.