Cart
Loading...
Loading...
Cart
Loading...
Loading...

13493-E60

CUBE-iT®Wall-Mount Floor-Supported Cabinet; Gen 3; 60"H x 27.3"W x 30"D (1520 mm x 693 mm x 760 mm); 33U; Square-Punched Rails; Solid Metal Door; Glacier White

MSRP $2,768.10
Height60" (1524 mm) 33U
ColorGlacier White
Door StyleSolid Metal Door
Depth30" (762 mm)
Product Description

The CUBE-iT® Wall-Mount Floor-Supported Cabinet protects and secures up to 40U of equipment in areas where floor space is limited.

Key Features and Benefits
  • Three-part, swing-out design allows access and service to the front and rear of equipment. The cabinet body is supported on the floor by an attached wheeled base.
  • A single lock and key on the front door provides access to the entire cabinet
  • Cabinet body includes two pairs of adjustable depth 19" EIA square-punched equipment mounting rails and Clik-Nut Hardware Kit
  • Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. Edge-protection grommets are included for the 3" (76 mm) knockouts
  • Rear panel features fixing points for cable slack management and attachment points for accessory rack-mount brackets
  • Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
  • Factory-prepped bonding feature provides convenience and reduces installation time